IESNA:LM-63-2002
[TEST]P950517
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24604
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3837.8 3603.2 3399.6 3158.8 2918 2768.8 2716 2723.7 2768.8 2826.3
3095.1 3929.5 5284.3 6642.3 8015.8 9067.7 9996.9 10727.1 11474.5 11954.6
11990.3 11395.3 8736.8 7611.9 6333.1 4303.9 2666.2 2106.9 1415.5 745.8
372.9 282.8 180.2 105.7 42 0 0
3837.8 3635.8 3432.2 3193 2949 2798.3 2742.4 2737.7 2776.6 2829.4
3036 3760.1 5062.1 6587.9 7905.5 9000.9 9965.8 10800.2 11499.4 12054
12178.3 11687.4 9119 7804.5 6586.4 4578.9 2838.7 2186.1 1463.6 783.1
435.1 341.8 233.1 152.3 99.4 23.3 0
3837.8 3631.1 3440 3213.2 2975.4 2827.8 2765.7 2753.3 2778.1 2826.3
2961.5 3492.8 4608.4 6064.3 7476.7 8735.2 9875.7 10851.4 11706 12417.6
12678.7 12462.7 11650.1 9159.4 7681.8 5668.1 3556.5 2560.6 1863 1089.2
733.4 606 529.8 441.3 303 52.8 0
3837.8 3652.9 3469.5 3272.2 3059.3 2900.9 2830.9 2803 2812.3 2849.6
2916.4 3193 3932.6 5129 6552.2 7973.9 9373.8 10711.6 11908 12773.4
13298.6 13370.1 12981.6 12307.3 11204.1 9308.6 7601 5835.9 3912.4 1811.7
919.8 606 458.4 303 119.6 0 0
3837.8 3660.7 3506.8 3340.6 3168.1 3036 2956.8 2925.7 2921.1 2950.6
3000.3 3102.9 3432.2 4173.4 5315.4 6670.3 8185.2 9746.7 11297.4 12601
13550.3 14063.1 14083.3 13708.8 13200.7 12506.2 11535.1 9861.7 7336.8 4431.3
1892.5 658.8 275 153.8 60.6 4.7 0
3837.8 3691.7 3555 3440 3315.7 3216.3 3161.9 3137 3133.9 3157.2
3202.3 3267.6 3404.3 3708.8 4328.8 5285.9 6538.2 7967.7 9462.4 10944.7
12355.5 13550.3 14456.2 14821.3 14857 14839.9 14858.6 14439.1 12503.1 8887.5
4956.5 1668.7 424.2 156.9 38.8 3.1 0
3837.8 3722.8 3618.7 3544.1 3485.1 3446.2 3438.5 3452.4 3480.4 3517.7
3573.6 3651.3 3752.3 3920.1 4199.8 4678.4 5422.6 6423.2 7551.3 8763.2
10080.8 11443.4 12770.3 13969.8 15029.5 15898 16807 17714.4 17697.3 14917.6
9263.5 3923.2 1022.4 289 87 6.2 0
3837.8 3764.8 3702.6 3666.9 3662.2 3684 3729 3806.7 3881.3 3971.4
4092.6 4215.3 4338.1 4504.3 4721.9 5059 5581.1 6314.5 7173.7 8188.3
9344.3 10500.3 11704.5 12851.1 14330.3 15853 17702 19440.6 20313.8 19269.7
15192.6 8286.2 2321.3 494.1 105.7 7.8 0
3837.8 3811.4 3789.6 3811.4 3856.4 3931 4025.8 4137.7 4243.3 4361.4
4490.4 4620.9 4759.2 4942.5 5183.3 5532.9 6017.7 6693.6 7534.2 8508.4
9684.6 10936.9 12332.2 13850.2 15495.6 17324.4 19254.2 21070.5 22005.9 21075.2
16587.9 7642.9 1623.7 421.1 87 7.8 0
3837.8 3809.8 3803.6 3831.6 3885.9 3973 4081.7 4187.4 4310.1 4423.5
4551 4675.3 4818.2 4989.1 5236.2 5592 6087.6 6765.1 7622.7 8674.6
9867.9 11176.2 12602.5 14185.8 15873.2 17729.9 19665.9 21396.8 22169 20829.7
15637 6364.2 1235.2 327.8 65.3 6.2 0
3837.8 3840.9 3865.7 3951.2 4055.3 4196.7 4367.6 4538.5 4707.9 4878.8
5045 5223.7 5414.8 5672.8 6048.8 6530.4 7120.9 7872.9 8774.1 9784
10862.3 11981 13189.8 14331.9 15379.1 16266.3 16953 17162.8 16398.4 14016.4
8993.1 2639.8 480.1 147.6 37.3 12.4 0
3837.8 3854.9 3901.5 3994.7 4128.3 4296.1 4481 4675.3 4866.4 5040.4
5209.7 5374.4 5550 5764.4 6020.8 6368.8 6831.9 7395.9 8028.3 8682.4
9344.3 10010.9 10657.2 11168.4 11435.7 11438.8 11194.8 10641.7 9504.3 7894.6
5122.7 1720 383.8 125.9 48.2 18.6 0
3837.8 3858 3915.5 4008.7 4147 4303.9 4470.2 4630.2 4765.4 4867.9
4927 4964.3 4976.7 4995.3 5032.6 5093.2 5254.8 5598.2 6033.2 6459
6737.1 6864.5 6839.6 6493.2 5731.8 4725 3607.8 2364.8 1376.6 742.7
397.8 175.6 73 29.5 10.9 1.6 0
3837.8 3867.3 3901.5 3966.7 4014.9 4041.3 4044.4 3982.3 3868.9 3674.6
3401.2 3059.3 2670.9 2279.4 1901.8 1549.1 1233.7 1020.8 946.2 936.9
946.2 940 845.2 669.7 478.6 320.1 212.9 161.6 133.6 108.8
83.9 52.8 21.8 9.3 3.1 0 0
3837.8 3868.9 3861.1 3808.3 3694.8 3522.4 3287.7 2949 2506.2 1991.9
1511.8 1118.7 834.4 683.7 629.3 618.4 610.6 601.3 585.8 568.7
542.3 484.8 399.3 310.8 239.3 189.6 150.7 118.1 91.7 68.4
45.1 21.8 9.3 3.1 0 0 0
3837.8 3847.1 3764.8 3565.9 3266 2876 2344.6 1762 1264.8 918.3
734.9 655.7 607.5 567.1 531.4 501.9 486.3 469.2 453.7 438.2
413.3 369.8 313.9 254.8 200.4 160 129 99.4 74.6 51.3
26.4 12.4 4.7 0 0 0 0
3837.8 3819.1 3629.6 3297.1 2834.1 2259.2 1597.3 1092.3 815.7 720.9
674.3 630.8 576.4 511.2 444.4 388.4 346.5 327.8 340.3 358.9
358.9 337.2 298.3 248.6 195.8 155.4 121.2 94.8 69.9 46.6
29.5 12.4 4.7 0 0 0 0
3837.8 3808.3 3527 3054.7 2423.9 1678.1 1095.4 812.6 738 697.6
655.7 596.6 526.7 452.1 380.7 320.1 270.4 245.5 234.6 231.5
233.1 233.1 226.8 206.6 181.8 155.4 130.5 104.1 83.9 66.8
49.7 29.5 6.2 0 0 0 0
3837.8 3803.6 3443.1 2883.8 2134.9 1368.9 899.6 766 724.1 685.2
632.4 564 489.4 413.3 348 293.7 259.5 240.8 228.4 217.5
206.6 197.3 189.6 180.2 167.8 150.7 129 108.8 93.2 76.1
55.9 34.2 6.2 0 0 0 0
3837.8 3785 3367 2730 1909.6 1168.4 818.8 752 716.3 671.2
613.7 550 481.7 407.1 341.8 293.7 264.1 248.6 237.7 228.4
216 206.6 195.8 184.9 170.9 147.6 118.1 101 83.9 66.8
46.6 21.8 3.1 0 0 0 0
3837.8 3783.4 3343.7 2672.5 1817.9 1093.8 794 745.8 713.2 665
606 546.9 483.2 413.3 346.5 295.2 267.2 251.7 239.3 230
220.6 209.8 197.3 183.3 163.1 132.1 96.3 80.8 65.3 48.2
31.1 10.9 0 0 0 0 0
3837.8 3786.5 3329.7 2649.2 1779.1 1070.5 794 744.2 710.1 663.5
602.9 543.8 483.2 411.7 344.9 293.7 267.2 251.7 240.8 231.5
222.2 209.8 197.3 183.3 161.6 127.4 93.2 79.2 62.2 46.6
28 9.3 0 0 0 0 0
